Professional Home Safety from Honeywell

Honeywell Home Safety

Battery powered smoke and heat alarms for optimum safety 

Why choose X-Series

Features

The Honeywell range of smoke and heat alarms has been engineered for ultimate performance and reliability. Featuring a ten year lifespan and warranty; low profile design; and easy installation, they are ideal for professionals dealing with residential fire detection.

DATASHEETS

MANUALS

EC DECLARATION

X-Series Detection Reliability

  • Multi-criteria detection for increased safety and fewer nuisance alarms (XS100T)
  • Thermal detection for accuracy and response  (XH100)
  • BSi to BS 5446 Part 2 United Kingdom (XH100)
  • Sealed housing to protect from adverse environmental conditions
  • Automatic self-checks
  • Dirt Compensation

Tamper-proof

  • Sealed in battery lasts for ten years
  • Self-locking mounting plate. X-Series can only be removed with a tool
  • On/off only by installing/removing from mounting plate

Designed for residential environments

  • Low profile design, blends into ceiling 
  • Integrates well into residential environment

Low total cost of ownership

  • Ten year warranty
  • Maintenance free - no parts to change

Easy to operate and use by the end-user

  • Clearly visible status indication LEDs: Power, Alarm, Fault
  • Loud 85dB audible alarm
  • Large button - can be pressed with a broom stick
  • Alarm hush
  • Fault hush
  • Simple, intuitive user interface

Easy to install

  • One or two hole installation/flexible hole positions
  • Switches on when slid onto mounting plate

Installation

Mouting and Activation/Deactivation

X-Series smoke alarms don't need wiring at the point of installation; simply install the mounting plate first using supplied plugs and screws, then slide the alarm onto it to activate the alarm. X-Series smoke alarms can either be mounted on the ceiling or on walls.

Technical Specifications

Full NameXH100XS100XS100T
Reliability   
Detection PrincipleThermalOpticalMulti-criteria: Optical and Thermal
Main Unit Life10 years10 years10 years
Third Party ApprovalsBSi Kite mark (BS 5446-2:2003), CECE EN 14604:2005/AC:2008CE EN 14604:2005/AC:2008
Other CompliancesRoHS, REACH, R&TTE, EMCRoHS, REACH, R&TTE, EMCRoHS, REACH, R&TTE, EMC
Self TestYesYesYes
Lifetime And Warranty10 year life, 10 year warranty10 year life, 10 year warranty10 year life, 10 year warranty
Operating Environment   
Operating Temperature Range-10°C - +55°C-10°C - +55°C-10°C - +55°C
Humidity25-95% Relative Humidity (non-condensing)25-95% Relative Humidity (non-condensing)25-95% Relative Humidity (non-condensing)
Ip RatingIP2XDIP2XDIP2XD
Electrical and Interconnection   
Operating Voltage3V3V3V
Power SupplyLong-life Lithium Battery, sealed inLong-life Lithium Battery, sealed inLong-life Lithium Battery, sealed in
WirelessYesYesYes
User Interface   
Visual IndicatorPower: Green LED - optional deactivation, Alarm: Red LED - large surface, Fault: Yellow LEDPower: Green LED - optional deactivation, Alarm: Red LED - large surface, Fault: Yellow LEDPower: Green LED - optional deactivation, Alarm: Red LED - large surface, Fault: Yellow LED
Audible>85dB @ 3m, Distinct “Fire” alarm sound>85dB @ 3m, Distinct “Fire” alarm sound>85dB @ 3m, Distinct “Fire” alarm sound
ButtonTest with reduced sound level, Alarm hush, Fault hush (24h)Test with reduced sound level, Alarm hush, Fault hush (24h)Test with reduced sound level, Alarm hush, Fault hush (24h)
Alarm IndicationBuzzer and flashing red lightBuzzer and flashing red lightBuzzer and flashing red light
Product   
Weight185 g185 g185 g
DimensionsØ 116 x 42 mmØ 116 x 42 mmØ 116 x 42 mm
Packaging   
Packaging TypeCarton box with euro holeCarton box with euro holeCarton box with euro hole
Scope Of SupplyUnit Mounting kit: Screws + plugs User/Installer manualUnit Mounting kit: Screws + plugs User/Installer manualUnit Mounting kit: Screws + plugs User/Installer manual
Full NameXH100
Reliability 
Detection PrincipleThermal
Main Unit Life10 years
Third Party ApprovalsBSi Kite mark (BS 5446-2:2003), CE
Other CompliancesRoHS, REACH, R&TTE, EMC
Self TestYes
Lifetime And Warranty10 year life, 10 year warranty
Operating Environment 
Operating Temperature Range-10°C - +55°C
Humidity25-95% Relative Humidity (non-condensing)
Ip RatingIP2XD
Electrical and Interconnection 
Operating Voltage3V
Power SupplyLong-life Lithium Battery, sealed in
WirelessYes
User Interface 
Visual IndicatorPower: Green LED - optional deactivation, Alarm: Red LED - large surface, Fault: Yellow LED
Audible>85dB @ 3m, Distinct “Fire” alarm sound
ButtonTest with reduced sound level, Alarm hush, Fault hush (24h)
Alarm IndicationBuzzer and flashing red light
Product 
Weight185 g
DimensionsØ 116 x 42 mm
Packaging 
Packaging TypeCarton box with euro hole
Scope Of SupplyUnit Mounting kit: Screws + plugs User/Installer manual
Full NameXS100
Reliability 
Detection PrincipleOptical
Main Unit Life10 years
Third Party ApprovalsCE EN 14604:2005/AC:2008
Other CompliancesRoHS, REACH, R&TTE, EMC
Self TestYes
Lifetime And Warranty10 year life, 10 year warranty
Operating Environment 
Operating Temperature Range-10°C - +55°C
Humidity25-95% Relative Humidity (non-condensing)
Ip RatingIP2XD
Electrical and Interconnection 
Operating Voltage3V
Power SupplyLong-life Lithium Battery, sealed in
WirelessYes
User Interface 
Visual IndicatorPower: Green LED - optional deactivation, Alarm: Red LED - large surface, Fault: Yellow LED
Audible>85dB @ 3m, Distinct “Fire” alarm sound
ButtonTest with reduced sound level, Alarm hush, Fault hush (24h)
Alarm IndicationBuzzer and flashing red light
Product 
Weight185 g
DimensionsØ 116 x 42 mm
Packaging 
Packaging TypeCarton box with euro hole
Scope Of SupplyUnit Mounting kit: Screws + plugs User/Installer manual
Full NameXS100T
Reliability 
Detection PrincipleMulti-criteria: Optical and Thermal
Main Unit Life10 years
Third Party ApprovalsCE EN 14604:2005/AC:2008
Other CompliancesRoHS, REACH, R&TTE, EMC
Self TestYes
Lifetime And Warranty10 year life, 10 year warranty
Operating Environment 
Operating Temperature Range-10°C - +55°C
Humidity25-95% Relative Humidity (non-condensing)
Ip RatingIP2XD
Electrical and Interconnection 
Operating Voltage3V
Power SupplyLong-life Lithium Battery, sealed in
WirelessYes
User Interface 
Visual IndicatorPower: Green LED - optional deactivation, Alarm: Red LED - large surface, Fault: Yellow LED
Audible>85dB @ 3m, Distinct “Fire” alarm sound
ButtonTest with reduced sound level, Alarm hush, Fault hush (24h)
Alarm IndicationBuzzer and flashing red light
Product 
Weight185 g
DimensionsØ 116 x 42 mm
Packaging 
Packaging TypeCarton box with euro hole
Scope Of SupplyUnit Mounting kit: Screws + plugs User/Installer manual