Professional Home Safety from Honeywell

Honeywell Home Safety

Multiple variants with flexible interface options and lifetime

X-Series CO Range - at a glance

Why Choose X-Series

Features and benefits for installers and homeowners

The Professional Choice

X-Series CO Alarms are optimised for use by professionals dealing with residential CO protection. They are designed to meet the needs of professional landlords and safety conscious homeowners. For increased protection, all X-Series devices can be interconnected wirelessly to form a full alarm system.

DATASHEETS

MANUALS

EC DECLARATION

X-Series Alarm Scan App

The X-Series Alarm Scan App enables users of X-Series CO alarms to download data from the alarm to a smart device, allowing on-the-spot incident investigation and effortless report generation.

ALARM SCAN APP

High reliability

  • Proven long life sensor technology
  • BSI certified: EN50291-1 2010 / EN50291-2 2010
  • Sealed housing to protect from adverse environmental conditions
  • Alarm memory and event logger
  • Optional pre-alarm
  • Low level monitoring mode
  • End-of-life signal

Low total cost of ownership

  • 10 year life and warranty (XC100, XC100D)
  • 7 year life abd warranty (XC70) 
  • Maintenance free - no parts to change

Tamper Proof

  • Sealed in battery
  • Self-locking to mounting plate - remove only with a tool (screwdriver)
  • Activation and deactivation triggered by mounting plate

 

Easy to install

  • Free standing, wall or ceiling mount
  • Switches on when slid into mounting plate

Complete solution

  • X-Series alarms can be interconnected wirelessly using the wireless plug-in module XW100
  • Provides a complete range of compatible Fire and CO alarms
  • Solutions for OEMs available on request

Designed for residential environments

  • Low profile, compact design with aesthetic appeal
  • Integrates well into residential environment

Easy to operate and use by the end-user

  • Alarm and Fault hush
  • Large button - can be pressed easily using a long handle (e.g. broom)
  • Prominent alarm action message (XC100, XC100D)
  • LCD display (XC100D)
  • Extra loud sounder output
  • Reduced sound-level test

Installation

No wiring required. For a fixed wall or ceiling installation, fix the mounting plate first using plugs and screws. Then slide the alarm onto it, which automatically activates the alarm.
Alternatively – for even quicker installation - slide the alarm onto the mounting plate to activate it and hang it onto the wall using the supplied nail, or place it free standing on a high shelf.

Technical Specifications

Full NameXC70XC100XC100D
Reliability   
Detection PrincipleElectrochemical Cell EcosureElectrochemical Cell EcosureElectrochemical Cell Ecosure
Third Party ApprovalsEN50291-1:2010 Domestic EN50291-2:2010 Recreational BSI Kite markedEN50291-1:2010 Domestic EN50291-2:2010 Recreational BSI Kite markedEN50291-1:2010 Domestic EN50291-2:2010 Recreational BSI Kite marked
Other CompliancesRoHS REACHRoHS REACHRoHS REACH
Self TestEvery 60 minutesEvery 60 minutesEvery 60 minutes
Lifetime And Warranty7 years10 years10 years
Operating Environment   
Operating Temperature Range-10°C - +45°C-10°C - +45°C-10°C - +45°C
Humidity25-95% RH (non-condensing) - suitable also for typical bathroom conditions25-95% RH (non-condensing) - suitable also for typical bathroom conditions25-95% RH (non-condensing) - suitable also for typical bathroom conditions
Ip RatingIP44IP44IP44
Electrical and Interconnection   
Power SupplyLong-life lithium battery, 3V, sealed-inLong-life lithium battery, 3V, sealed-inLong-life lithium battery, 3V, sealed-in
WirelessWith optional plug-in module XW100With optional plug-in module XW100With optional plug-in module XW100
User Interface   
Visual IndicatorPower: Green LED Alarm: Red LED Fault: Yellow LED Ventilate: Blue LEDPower: Green LED Alarm: Red LED Fault: Yellow LED Ventilate: Blue LEDPower: Green LED Alarm: Red LED Fault: Yellow LED Ventilate: Blue LED
Audible>90 dB @ 1 m>90 dB @ 1 m>90 dB @ 1 m
ButtonTest with reduced sound level Alarm hush Fault hush (24h)Test with reduced sound level Alarm hush Fault hush (24h)Test with reduced sound level Alarm hush Fault hush (24h)
Product   
Weight135 g135 g135 g
Dimensions100 x 72 x 36 mm100 x 72 x 36 mm100 x 72 x 36 mm
Packaging   
Packaging TypeCarton box with euro holeCarton box with euro holeCarton box with euro hole
Scope Of SupplyCO alarm Mounting kit: Nail Instruction manualCO alarm Mounting kit: Nail Instruction manualCO alarm Mounting kit: Nail Instruction manual
Full NameXC70
Reliability 
Detection PrincipleElectrochemical Cell Ecosure
Third Party ApprovalsEN50291-1:2010 Domestic EN50291-2:2010 Recreational BSI Kite marked
Other CompliancesRoHS REACH
Self TestEvery 60 minutes
Lifetime And Warranty7 years
Operating Environment 
Operating Temperature Range-10°C - +45°C
Humidity25-95% RH (non-condensing) - suitable also for typical bathroom conditions
Ip RatingIP44
Electrical and Interconnection 
Power SupplyLong-life lithium battery, 3V, sealed-in
WirelessWith optional plug-in module XW100
User Interface 
Visual IndicatorPower: Green LED Alarm: Red LED Fault: Yellow LED Ventilate: Blue LED
Audible>90 dB @ 1 m
ButtonTest with reduced sound level Alarm hush Fault hush (24h)
Product 
Weight135 g
Dimensions100 x 72 x 36 mm
Packaging 
Packaging TypeCarton box with euro hole
Scope Of SupplyCO alarm Mounting kit: Nail Instruction manual
Full NameXC100
Reliability 
Detection PrincipleElectrochemical Cell Ecosure
Third Party ApprovalsEN50291-1:2010 Domestic EN50291-2:2010 Recreational BSI Kite marked
Other CompliancesRoHS REACH
Self TestEvery 60 minutes
Lifetime And Warranty10 years
Operating Environment 
Operating Temperature Range-10°C - +45°C
Humidity25-95% RH (non-condensing) - suitable also for typical bathroom conditions
Ip RatingIP44
Electrical and Interconnection 
Power SupplyLong-life lithium battery, 3V, sealed-in
WirelessWith optional plug-in module XW100
User Interface 
Visual IndicatorPower: Green LED Alarm: Red LED Fault: Yellow LED Ventilate: Blue LED
Audible>90 dB @ 1 m
ButtonTest with reduced sound level Alarm hush Fault hush (24h)
Product 
Weight135 g
Dimensions100 x 72 x 36 mm
Packaging 
Packaging TypeCarton box with euro hole
Scope Of SupplyCO alarm Mounting kit: Nail Instruction manual
Full NameXC100D
Reliability 
Detection PrincipleElectrochemical Cell Ecosure
Third Party ApprovalsEN50291-1:2010 Domestic EN50291-2:2010 Recreational BSI Kite marked
Other CompliancesRoHS REACH
Self TestEvery 60 minutes
Lifetime And Warranty10 years
Operating Environment 
Operating Temperature Range-10°C - +45°C
Humidity25-95% RH (non-condensing) - suitable also for typical bathroom conditions
Ip RatingIP44
Electrical and Interconnection 
Power SupplyLong-life lithium battery, 3V, sealed-in
WirelessWith optional plug-in module XW100
User Interface 
Visual IndicatorPower: Green LED Alarm: Red LED Fault: Yellow LED Ventilate: Blue LED
Audible>90 dB @ 1 m
ButtonTest with reduced sound level Alarm hush Fault hush (24h)
Product 
Weight135 g
Dimensions100 x 72 x 36 mm
Packaging 
Packaging TypeCarton box with euro hole
Scope Of SupplyCO alarm Mounting kit: Nail Instruction manual