Professional Home Safety from Honeywell

Honeywell Home Safety

EzSense Battery Powered Flammable Gas Detector 

ezsense battery powered flammable gas detectors can be tested quickly and easily by releasing a small amount of gas (Butane) in a well ventialted area. The alarm should sound and the yellow or red LED light will come on.

  • Catalytic bead sensor requiring no calibration - simply point and click
  • Suitable for identifying the source of leaks in pipes, fittings, valves, gas storage tank/cylinders and hot water heaters
  • Detects Natural Gas, Propane, Butane, LPG and LNG

Technical Specifications

Detection PrincipleDetecting flammable gas leakage
Third Party ApprovalsCE marked, EMC Directive 89/336/EEC
Operating Environment 
Operating Temperature Range-10°~ +50°C
HumidityMax 95%RH
Electrical and Interconnection 
Operating Voltage1.5V x 2 (AA Alkaline)
Power ConsumptionDC 600mW
User Interface 
Visual IndicatorGreen LED: Power On - gas less than 500ppm, Yellow LED: Low Alarm - over 500ppm, Red LED: High Alarm - over 2,000ppm
Alarm Levels0 - 10,000ppm (20%LEL)
Models AvailableNatural Gas, Butane, Propane, LPG and LNG
Weight110 g
Dimensions188mm, Ø30mm